Multi-outlet extension - German standard - 4x2P+E+ 1 socket 2 USB charger -white/grey
- Pack (number of units) 1
- Volume (dm3) 13.965
- Weight (g) 963.00
- White/Grey
- 4 x 2P+E + one base with two 2.4 A USB charging modules + one micro-USB plug
- 2 USB inputs for recharging mobile terminals
- Current = 2.4 A in total
- Micro-USB plug for recharging smartphones directly on the base
- 2 m power supply cord (3G, 1 mm²)
- 16 A/230 V - 3500 W
- With main ON/OFF switch
- Integrated voltage surge protector: protects TV, hi-fi equipment, DVD players, computers etc against lightning strikes and prevents the destruction of expensive equipment
- Uc = 250 V, Uoc = 4 kV and Up = 1 kV
- Indicator signalling the voltage surge protector status
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.