Skip to main content
Logo print

Waved support plate for Arteor™ mechanism for 4 modules - 2 x 2 modules

Arteor™ LEGRAND

Waved support plate for Arteor™ mechanism for 4 modules - 2 x 2 modules

REF. 689678 EAN. 3245066896786
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of appliances to build in 2
Number of conduit inlets 0
Length 237 mm
Width 77 mm
Depth 50 mm
Model Support shape
Mounting method installation unit Screwing
Material Metal

Documentation

2 documents
Catalogue Commercial Page
ex223001_1155.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_1156-1157.pdf pdf (0.82 Mo)
2 documents
Agreement
Agreement
OC / CB-FR 636598C (0.39 Mo)
SELECT AN ACTION