
Edge trim for tile 15 to 22 mm thickness - stainless steel
LEGRAND
Edge trim for tile 15 to 22 mm thickness - stainless steel
REF. 689652
EAN.
3245066896526
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS 1363 | 0 |
Housing material | Other |
Degree of protection (IP) | IP20 |
With opening carpeting | Yes |
Depth of flooring recess | 22 mm |
Protective frame carpeting | No |
Colour | Other |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
---|---|
Outer width | 264 mm |
Outer length | 264 mm |
Length built-in dimension | 264 mm |
Width built-in dimension | 264 mm |
Min. built-in depth | 65 mm |
Depth | 64 mm |
number of rows | 3 |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
Documentation
2 documents
Instruction Use
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION