Skip to main content
Logo print
title

Double cable outlet edge trim for tile 8 to 15 mm thickness - stainless steel

LEGRAND

Double cable outlet edge trim for tile 8 to 15 mm thickness - stainless steel

REF. 689651 EAN. 3245066896519
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Square
Number of device cups 1
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Housing material Other
Degree of protection (IP) IP20
With opening carpeting Yes
Depth of flooring recess 15 mm
Protective frame carpeting No
Colour Other
Suitable for subfloor duct Yes
Suitable for hollow floor Yes
Suitable for double floor built-in Yes
Suitable for wet cleaning No
Outer width 264 mm
Outer length 264 mm
Length built-in dimension 264 mm
Width built-in dimension 264 mm
Min. built-in depth 65 mm
Depth 57 mm
Number of rows 3
Degree of impact strength (IK) IK08
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C
Halogen free Yes
Fitted with USB plug No

Documentation

2 documents
Instruction Use
LE03026AA_01.pdf pdf (1.22 Mo)
Technical Sheet
F01020EN-02.pdf pdf (1.34 Mo)
3 documents
Catalogue Technical Page
ex223001_1160.pdf pdf (0.21 Mo)
Catalogue Commercial Page
ex223001_1158.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1159.pdf pdf (0.06 Mo)
1 document
PEP
LGRP-01290-V01.01-EN.pdf pdf (0.61 Mo)