| Cover model | Rectangular |
|---|---|
| Number of device cups | 1 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of socket outlets British Standard BS 1363 | 0 |
| Housing material | Other |
| Degree of protection (IP) when in use (cable outlet open) | IP20 |
| With opening carpeting | No |
| Protective frame carpeting | No |
| Colour | Other |
| Suitable for subfloor duct | Yes |
| Suitable for hollow floor | Yes |
| Suitable for double floor built-in | Yes |
| Suitable for wet cleaning | No |
| Outer width | 341 mm |
|---|---|
| Outer length | 274 mm |
| Length built-in dimension | 264 mm |
| Width built-in dimension | 341 mm |
| Min. built-in depth | 65 mm |
| Depth | 67 mm |
| number of rows | 4 |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature | -5-60 °C |
| Storage temperature | -25-60 °C |
| Halogen free | Yes |
| Fitted with USB plug | No |