
Floor box - 4 compartments - Grey cover RAL 1019 with flexible cable exits
LEGRAND
Floor box - 4 compartments - Grey cover RAL 1019 with flexible cable exits
REF. 689641
EAN.
3245066896410
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS 1363 | 0 |
Housing material | Other |
Degree of protection (IP) | IP20 |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | No |
Colour | Grey |
RAL-number | 7031 |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | No |
---|---|
Outer width | 280 mm |
Outer length | 357 mm |
Length built-in dimension | 327 mm |
Width built-in dimension | 260 mm |
Min. built-in depth | 65 mm |
Depth | 41 mm |
number of rows | 4 |
degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
Documentation
4 documents
Technical Sheet
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
5 documents
Agreement
NF App Domestic-636598A
(0.24 Mo)
Agreement
OC / CB-FR 636598C
(0.39 Mo)
PEP
PEP
Agreement
NF Conduits-636641A
(0.85 Mo)
SELECT AN ACTION