Screed floor backbox - for ducting up to 225 mm - 3 compartments
LEGRAND
Screed floor backbox - for ducting up to 225 mm - 3 compartments
REF. 689634
EAN.
3245066896342
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 325 mm |
---|---|
Min. height finishing layer | 65 mm |
Depth | 325 mm |
Suitable for subfloor duct countersunk (closed) | Yes |
Suitable for subfloor duct overhead closed | No |
Duct height | 25-38 mm |
Duct width | 25-225 mm |
Height | 90 mm |
---|---|
Built-in opening for floor column | Yes |
Levelling range | 65-100 mm |
Material side wall | Other |
Suitable for placing of sealing | No |
Decoupling possibility cover from base unit | Yes |
Documentation
3 documents
Instruction Use
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
4 documents
Agreement
NF-636598A
(0.24 Mo)
Agreement
OC / CB-FR 636598C
(0.39 Mo)
PEP
Agreement
NF 004-636641A
(0.85 Mo)
SELECT AN ACTION