Skip to main content
Logo print
title

IP44 floor box for tile from 18 to 24mm with central cable exit

Mosaic™ LEGRAND

IP44 floor box for tile from 18 to 24mm with central cable exit

REF. 689623 EAN. 3245066896236
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cover model Square
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Housing material Other
Surface protection housing Galvanized
Degree of protection (IP) Other
With opening carpeting Yes
Depth of flooring recess 15 mm
Protective frame carpeting No
Suitable for wet cleaning No
Outer width 262.4 mm
Outer length 262.4 mm
Length built-in dimension 262.4 mm
Width built-in dimension 262.4 mm
Min. built-in depth 78.5 mm
Degree of impact strength (IK) IK08
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C
Halogen free Yes
Fitted with USB plug No

Documentation

3 documents
Instruction Use
LE06000AA-04.pdf pdf (2.53 Mo)
Technical Sheet
F02080EN-04.pdf pdf (1.22 Mo)
Technical Sheet
F02080FR-04.pdf pdf (1.28 Mo)
2 documents
Catalogue Technical Page
ex223001_1162.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_1161.pdf pdf (0.11 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details