| Cover model | Square |
|---|---|
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of socket outlets British Standard BS 1363 | 0 |
| Lock control | Other |
| Housing material | Other |
| Surface protection housing | Galvanised |
| Degree of protection (IP) when in use (cable outlet open) | Other |
| With opening carpeting | Yes |
| Depth of flooring recess | 15 mm |
| Protective frame carpeting | No |
| Suitable for wet cleaning | No |
| Outer width | 262.4 mm |
|---|---|
| Outer length | 262.4 mm |
| Length built-in dimension | 262.4 mm |
| Width built-in dimension | 262.4 mm |
| Min. built-in depth | 78.5 mm |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature (Min-Max) | -5-60 °C |
| Storage temperature (Min-Max) | -25-60 °C |
| Halogen free | Yes |
| Fitted with USB plug | No |