Flush-mounting boxes - for Arteor British standard - 8 modules
Arteorâ„¢
LEGRAND
Flush-mounting boxes - for Arteor British standard - 8 modules
REF. 689038
EAN.
3245066890388
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Shape | Rectangular |
Construction type | Other |
Model | Other |
Provided with revolving ring | No |
Equipped with | None |
Width | 75 mm |
Depth | 50-50 mm |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | 20/25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 14 |
Material | Steel |
---|---|
Halogen free | Yes |
Surface protection | Continuously galvanized |
Colour | Other |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Screwed |
Sealable | No |
With screening | No |
Air tight | No |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Vertical fixing center distance | 37-40 mm |
Horizontal fixing center distance | 167-172 mm |
Cable support | Not applicable |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION