| Colour | Grey |
|---|---|
| With hinged lid | Yes |
| With label space | No |
| Lockable | No |
| Dimensions | Other |
| Device width | 97 mm |
| Device height | 97 mm |
| Device depth | 118 mm |
| Built-in depth | 0 mm |
| degree of impact strength (IK) | IK08 |
|---|---|
| Degree of protection (IP) | IP66 |
| Operating / setting temperature | -25-60 °C |
| Storage temperature | -25-60 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Surface mounted |