
Plexo™ - Switch 66 - 1 gang - 2 way - 20 A 250 V~ - flush mounting
Plexo™
LEGRAND
Plexo™ - Switch 66 - 1 gang - 2 way - 20 A 250 V~ - flush mounting
REF. 684553
EAN.
3245066845531
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Other |
Type of fastening | Screw mounting |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9010 |
Colour of switch operator | White |
Label space/information surface | No |
Lighting | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP66 |
degree of impact strength (IK) | IK08 |
---|---|
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Monitoring contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 95 mm |
Device height | 95 mm |
Device depth | 41 mm |
Built-in depth | 41 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -20-40 °C |
Storage temperature | -20-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION