| Rated permanent current Iu | 3200 A |
|---|---|
| Rated voltage | 230-690 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 50 kA |
| Overload release current setting | 1280-3200 A |
| Adjustment range short-term delayed short-circuit release | 1920-32000 A |
| Adjustment range undelayed short-circuit release | 6400-32000 A |
| Device construction | Built-in device fixed built-in technique |
| Integrated earth fault protection | No |
| Type of electrical connection of main circuit | Bolt connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 0 |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as change-over contact | 1 |
| With switched-off indicator | No |
| With integrated under voltage release | No |
| Number of poles | 4 |
| Position of connection for main current circuit | Back side |
| Type of control element | Long rotary handle |
| Complete device with protection unit | No |
|---|---|
| Motor drive integrated | No |
| Motor drive optional | Yes |
| Degree of protection (IP) | IP41 |
| Width | 538 mm |
| Height | 419 mm |
| Depth | 354 mm |
| Operating / setting temperature | -5-70 °C |
| Storage temperature | -25-85 °C |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Electric supplying direction | By the rear of the product |
| Terminal marking indication | No |
| Colour | Other |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity | 370-2000 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |