| Rated permanent current Iu | 320 A |
|---|---|
| Rated voltage | 110-690 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 36 kA |
| Overload release current setting | 256-320 A |
| Adjustment range undelayed short-circuit release | 1600-3200 A |
| Device construction | Complete device in housing |
| Integrated earth fault protection | Yes |
| Type of electrical connection of main circuit | Screw connection |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 2 |
| Number of auxiliary contacts as normally open contact | 2 |
| Number of auxiliary contacts as change-over contact | 1 |
| With switched-off indicator | Yes |
| With integrated under voltage release | No |
| Number of poles | 3 |
| Position of connection for main current circuit | Front side |
| Type of control element | Rocker lever |
| Complete device with protection unit | Yes |
| Motor drive integrated | No |
|---|---|
| Motor drive optional | Yes |
| Degree of protection (IP) | IP30 |
| Width | 270 mm |
| Height | 150 mm |
| Depth | 170 mm |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature | -5-70 °C |
| Storage temperature | -25-85 °C |
| Voltage type | AC |
| Frequency | 50-60 Hz |
| Electric supplying direction | Not applicable |
| Terminal marking indication | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity | 120-185 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |