
Decorative frame URA ONE - for surface mounting - white
LEGRAND
Decorative frame URA ONE - for surface mounting - white
REF. 661654
EAN.
3414970312372
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Colour | White |
Material | Plastic |
Length | 220 mm |
---|---|
Width | 120 mm |
Height | 41 mm |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
AENOR S-007/000004
(0.91 Mo)
SELECT AN ACTION