
Metal protection grid - for weatherproof bulkhead light 604 83
LEGRAND
Metal protection grid - for weatherproof bulkhead light 604 83
REF. 060509
EAN.
3245060605094
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Protective basket |
---|---|
Colour | Grey |
Material | Steel |
Height | 70 mm |
---|---|
Diameter | 211 mm |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION