Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
LEGRAND
Standard LED emergency luminaire Twinspot - non autotest - 2 x 1250 lm - 1h
REF. 661453
EAN.
3414970575784
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Other |
With pictogram | No |
Monitoring equipment | None |
Suitable for standby switching | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Number of lighting heads | 2 |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 230-230 V |
Nominal current | 1090-1090 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 250 W |
---|---|
Rated luminous flux according to IEC 62722-2-1 | 2500 lm |
Luminous flux in standby mode | 0 lm |
Colour temperature | 5000-5000 K |
Nominal operation time | 1-1 h |
Width | 311 mm |
Height/depth | 98 mm |
Length | 311 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Screw connection |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable support | Not applicable |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Connected object | No |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
3 documents
Safety Data Sheet
Agreement
ENEC-ENEC_1158/A1
(0.64 Mo)
Agreement
OC / CB-FR_717632/A1
(0.82 Mo)
SELECT AN ACTION