Skip to main content
Logo print

Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h

LEGRAND

Standard LED emergency luminaire Twinspot - non autotest - 2 x 750 lm - 1h

REF. 661452 EAN. 3414970575777
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Other
With pictogram No
Monitoring equipment None
Suitable for standby switching Yes
With remote switch connection No
Supplied remote control No
Power supply system Peripheral (individual battery)
Battery quality NiCd
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Number of lighting heads 2
Housing material Plastic
Housing colour White
Material cover Plastic, opal
Voltage type AC
Nominal voltage 230-230 V
Nominal current 650-650 mA
Type of control gear LED operating device current-controlled
Light distributor Diffuser lens/optic/panel
Degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Protection class II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Max. system power 150 W
Rated luminous flux according to IEC 62722-2-1 1500 lm
Luminous flux in standby mode 0 lm
Colour temperature 5000-5000 K
Nominal operation time 1-1 h
Width 311 mm
Height/depth 98 mm
Length 311 mm
Number of poles 4
Conductor cross section 2.5 mm²
Connection type Screw connection
Operating / setting temperature -5-35 °C
Storage temperature -10-50 °C
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable support Not applicable
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
Connected object No

Documentation

1 document
Instruction Use
LE08274AD.pdf pdf (1.6 Mo)
1 document
Catalogue Commercial Page
ex223001_0912.pdf pdf (0.07 Mo)
3 documents
Safety Data Sheet
Agreement
ENEC-ENEC_1158/A1 (0.64 Mo)
Agreement