| Mounting method | Wall surface mounted |
|---|---|
| Function | Escape route lighting/signage |
| Suitable for labelling type | Sticker |
| Type of indicator | Single-sided |
| With pictogram | No |
| Suitable for continuous circuit | Yes |
| With remote switch connection | No |
| Supplied remote control | No |
| Emergency function monitoring system | None |
| Emergency power supply system | Peripheral (individual battery) |
| Battery technology | NiCd |
| Type of lithium-ion battery | Other |
| With heating element for battery | No |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Lamp holder | Other |
| Number of lighting heads | 1 |
| Housing material | Plastic |
| Housing colour | Grey |
| Material cover | Plastic, opal |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 230-230 V |
| Nominal current (Min-Max) | 87-87 mA |
| Type of control gear | LED operating device current-controlled |
| Light distributor | Diffuser lens/optic/panel |
| Rated lifetime L70/B50 at 25 °C | 209000 h |
| Degree of protection (IP) | IP65 |
| degree of impact strength (IK) | IK07 |
| Protection class according to IEC 61140 | II |
| Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
| Luminous flux in emergency mode | 200 lm |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 200-200 lm |
| Max. system power | 20 W |
|---|---|
| Luminous flux in standby mode | 100 lm |
| Colour temperature (Min-Max) | 5700-5700 K |
| Nominal operation time (Min-Max) | 1-1 h |
| Width | 120 mm |
| Height/depth | 59.7 mm |
| Length | 280 mm |
| Number of poles | 5 |
| Conductor cross section | 2.5 mm² |
| Connection type | Screw connection |
| Connectable conductor cross section (Min-Max) | 1.5-2.5 mm² |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-50 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Cable nature for connection | Flexible or rigid |
| Cable support | Not applicable |
| Cable tie suitable with | Not applicable |
| Control mode | Wired |
| Contains Batteries and/or Accumulator | Yes |
| Addressable | No |
| IEC code (Pack1) | Cs |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Hollow floor |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 3 |
| Single Element weight (Pack1) | 53 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |
| Connected object | No |