| Size indication | Other |
|---|---|
| Number of cells | 3 |
| Model | Nickel metal hydride |
| Nominal voltage | 3.6 V |
| Capacity | 80 mAh |
| IEC indication | Other |
| Other indications | Other |
| Length | 45 mm |
| Height including pole | 45 mm |
| Width | 40 mm |
| Battery pack | Yes |
| Plastic housing | Yes |
| Ambient temperature (Min-Max) | 0-40 °C |
|---|---|
| Suitable for rapid charger | No |
| Weight | 10 g |
| Contains Batteries and/or Accumulator | Yes |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Nickel metal hydride |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 10 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |