| Model | Built-in |
|---|---|
| Folding | No |
| Extendable | No |
| Shape | Rectangular |
| Material | Other |
| Colour | Black |
| Length | 122 mm |
| Width | 100 mm |
| Height | 61.2 mm |
|---|---|
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Number of HDMI connections | 0 |
| Number of D-Sub connections 15-pole | 0 |
| Number of audio connections | 0 |
| Number of CAT 5E connections | 0 |
| Number of CAT 6 connections | 0 |
| Overvoltage protection | No |