Skip to main content
Logo print

Flush-mounting box for Pop up floor 4 modules, for installation in concrete floors

LEGRAND

Flush-mounting box for Pop up floor 4 modules, for installation in concrete floors

REF. 054001 EAN. 3245060540012
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Built-in
Folding No
Extendable No
Shape Rectangular
Material Other
Colour Black
Length 122 mm
Width 100 mm
Height 61.2 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of HDMI connections 0
Number of D-Sub connections 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Overvoltage protection No

Documentation

2 documents
Technical Sheet
F01367FR-05.pdf pdf (1.28 Mo)
Technical Sheet
F01367EN-05.pdf pdf (1.5 Mo)
2 documents
Catalogue Commercial Page
ex223001_1168.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_1169.pdf pdf (0.05 Mo)