Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 535 75

Meeting room multi-outlet extension-for central table-with non manageable switch

  • Pack (number of units) 1
  • Volume (dm3) 13.612
  • Weight (g) 2 543.00

Substitution references

No substitute reference

Product characteristics
For meeting rooms with central table
  • Equipped with 8 x 2P+E sockets with 45° sloping screw recesses for easy insertion of angled plug
  • On/off switch with light indicator
  • 3680 W at 230 V~
  • Equipped with 5 m cord (HO5VVF 3G 1.5 mm²) with 2P+E plug
  • Supplied with carrying case
With non manageable switch
  • For connecting up to 8 devices and networking up to 6 peripherals (computers…)
  • Requires 5 the use of Ethernet 10/100 base T network cards on the peripherals for 10/100 Mbps data exchanges
  • Composition:
    • 8 x 2P+E sockets
    • 1 10/100 base T non manageable switch 6 ports
  • Network cable not supplied
General characteristics
Meeting room multi-outlet extensions with cord
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.