Skip to main content
Logo print

2 compartment Universal mini-column. Aluminium finish. 0,68m

- LEGRAND

2 compartment Universal mini-column. Aluminium finish. 0,68m

REF. 653124 EAN. 3414971195400
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Square
Model Double-sided
Prewired No
Adjustable No
Height levelling 0 mm
Column height 680-680 mm
Number of usable covers 2
Cover width 80 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting No
Suitable for floor mounting Yes
Cable entry Atop
Through-going profile Yes
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Anodised
Colour column Other
Material cover Aluminium
Material quality cover Other
Material cover halogen free Yes
Cover surface Anodised
Colour top cover Other
Number of partitions 1
Useful cross section 12340 mm²

Documentation

2 documents
Technical Sheet
F02652EN_07.pdf pdf (5.51 Mo)
Instruction Use
LE10478AA-02.pdf pdf (2.59 Mo)
1 document
Catalogue Commercial Page
ex223001_1131.pdf pdf (0.18 Mo)
1 document
3D Autocad
3D_LG-653124.stp ifc (7.34 Mo)
1 document
PEP
LGRP-01503-V01.01-EN.pdf pdf (0.62 Mo)