4 compartments snap-on mini-column.
-
LEGRAND
4 compartments snap-on mini-column.
REF. 653050
EAN.
3414971194953
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 2700 mm |
Column height | 680-3380 mm |
Number of usable covers | 4 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | Yes |
Cable entry | Atop |
Through-going profile | No |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | White |
RAL-number column | 9003 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | White |
RAL-number cover | 9003 |
Number of partitions | 4 |
Useful cross section | 11040 mm² |
Documentation
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION