Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 516 34

Bending spring - used to bend rigid conduit - L. 800 mm - Ø 25 mm

  • Pack (number of units) 1
  • Volume (dm3) 1.00
  • Weight (g) 944.00

Substitution references

No substitute reference

Product characteristics
Bending springs
  • Used to bend rigid conduits
  • Ø : : 25 mm
  • Length : : 800 mm
General characteristics
Accessories for flexible and rigid conduits
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.