Reducer - for connecting conduits of different Ø - 25x20 mm
-
LEGRAND
Reducer - for connecting conduits of different Ø - 25x20 mm
REF. 651609
EAN.
3245066516097
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Polyolefin |
Surface protection | Untreated |
Surface polished | No |
Halogen free | Yes |
---|---|
For tube diameter, large | 25 mm |
For tube diameter, small | 20 mm |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION