Skip to main content
Logo print

Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 20 mm

- LEGRAND

Rigid conduit - with coupling - shock resistance 2 joules - Ø ext. 20 mm

REF. 651420 EAN. 3245066514208
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Polyvinyl chloride (PVC)
Halogen free No
Fire retardant version Yes
Bending strength Rigid
With sleeve Yes
Compressive strength class according to EN 61386-1 Medium (class 3, 750 N)
Impact strength class according to EN 61386-1 Medium (class 3, 750 N)
Flush-mounted installation No
Surface mounting Yes
Suitable for hollow wall installation Yes
Suitable for concrete installation No
Machine and systems installation No
Outdoor installation Yes
Inner diameter 14.1 mm
Outer diameter 20 mm
Operating temperature -5-60 °C
High conducting inner coating No
Colour Grey
Antimicrobial treatment No

Documentation

1 document
Technical Sheet
F01719EN-02.pdf pdf (0.17 Mo)
2 documents
Catalogue Commercial Page
ex223001_0814.pdf pdf (0.35 Mo)
Catalogue Technical Page
ex223001_0815.pdf pdf (0.12 Mo)