| Material | Polyolefin |
|---|---|
| Halogen free | Yes |
| Fire retardant version | Yes |
| Bending strength | Pliable, self recovering |
| With sleeve | No |
| Impact strength class according to EN 61386-1 | Heavy (class 4 / 6 Joule) |
| Flush-mounted installation | Yes |
| Surface mounting | Yes |
| Suitable for hollow wall installation | Yes |
| Suitable for concrete installation | Yes |
|---|---|
| Machine and systems installation | No |
| Suitable for outdoor installation | No |
| Inner diameter | 10.7 mm |
| Outer diameter | 16 mm |
| Operating temperature | -5-90 °C |
| High conducting inner coating | No |
| Colour | Grey |
| Antimicrobial treatment | No |