
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 40 mm
LEGRAND
Flexible conduit - medium impact - shock resistance 2 joules - Ø ext. 40 mm
REF. 651040
EAN.
3245066510408
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Polyvinyl chloride (PVC) |
---|---|
Halogen free | No |
Fire retardant version | Yes |
Bending strength | Pliable |
With sleeve | No |
Compressive strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Impact strength class according to EN 61386-1 | Medium (class 3, 750 N) |
Flush-mounted installation | No |
Surface mounting | Yes |
Suitable for hollow wall installation | Yes |
---|---|
Suitable for concrete installation | No |
Machine and systems installation | No |
Outdoor installation | Yes |
Inner diameter | 32.1 mm |
Outer diameter | 40 mm |
Operating temperature | -5-60 °C |
High conducting inner coating | No |
Colour | Grey |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION