Flush mounting box - for floor sockets - 3 modules - plastic
LEGRAND
Flush mounting box - for floor sockets - 3 modules - plastic
REF. 650390
EAN.
3245066503905
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Square |
Material | Plastic |
Colour | Grey |
Length | 100 mm |
Width | 100 mm |
Height | 58 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
---|---|
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Halogen free | No |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION