PDU 19 inches 1U with 6 x 2P+E german standard outlets, to supply power to equipment in 19 inches enclosures. With aluminium casing, socket modules, a mounting and a termination solution. With additional SPD.
| Mounting dimension (standardised) | 482.6 mm (19 inch) |
|---|---|
| Mounting size | 465.1 mm |
| Mounting direction | Horizontal/vertical |
| Electrical connection | Connection cable with plug |
| Cable length | 3 m |
| Number of miniature circuit breakers (MCB) | 0 |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 6 |
| Number of socket outlets with protective contact CEE 7/5 (type E) | 0 |
| Number of C13 socket outlets | 0 |
| Number of C19 socket outlets | 0 |
| Number of C20 socket outlets | 0 |
| Number of socket outlets British Standard BS 1363 | 0 |
| Number of socket outlets Swiss standard type 13 | 0 |
| Number of socket outlets Swiss standard type 15 | 0 |
| Number of socket outlets Swiss standard type 23 | 0 |
| Number of socket outlets Swiss standard type 25 | 0 |
| Number of other socket outlets | 0 |
| Number of height units | 1 |
| Length | 465 mm |
| Width | 44.3 mm |
| Depth | 52.5 mm |
| Nominal current | 16 A |
| Supply voltage | 230 V |
| Overvoltage category | 2 |
| Mains filter | No |
| Switchable | No |
| SNMP | No |
|---|---|
| With display | No |
| Evaluation | Local |
| With LED indication | Yes |
| With fuse | No |
| Ampere meter | No |
| Temperature measurement | No |
| With mounting material | Yes |
| Colour | Black |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP40 |
| Operating / setting temperature | -5-40 °C |
| Storage temperature | -20-70 °C |
| Voltage type | AC |
| Supply current | 16-16 A |
| Frequency | 50-60 Hz |
| Standby consumption | 1 mA |
| Nominal discharge surge current In (8/20) | 5 kA |
| Terminal marking indication | No |
| RAL-number | 9017 |
| Connection type | Not applicable |
| Cable nature for connection | Flexible |
| Cable section | 1.5-1.5 mm² |
| Maximum Input cable diameter | 10 mm |
| Number of RCCBs | 0 |
| Connected object | No |