Skip to main content
Logo print

LCS³ 19" PDU 1U 12 x C13 IEC 60320 standard with 3m power supply cord

LCS³ LEGRAND

LCS³ 19" PDU 1U 12 x C13 IEC 60320 standard with 3m power supply cord

REF. 646815 EAN. 3414970765383
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting dimension (standardised) 482.6 mm (19 inch)
Mounting size 465.1 mm
Mounting direction Horizontal/vertical
Electrical connection Connection cable with plug
Type of electric connection CEE 16 A
Cable length 3 m
Number of miniature circuit breakers (MCB) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 0
Number of C13 socket outlets 12
Number of C19 socket outlets 0
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Number of height units 1
Length 465 mm
Width 44.3 mm
Depth 52.5 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable No
SNMP No
With display No
Evaluation Local
With LED indication No
With fuse No
Ampere meter No
Temperature measurement No
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 16-16 A
Frequency 50-60 Hz
Standby consumption 0 mA
Nominal discharge surge current In (8/20) 0 kA
Terminal marking indication No
RAL-number 9017
Connection type Solder
Terminals capacity 1.5-1.5 mm²
Cable nature for connection Flexible
Cable section 1.5-1.5 mm²
Maximum Input cable diameter 10 mm
Number of RCCBs 0
Connected object No

Documentation

2 documents
Technical Sheet
S000093176EN-14.pdf pdf (3.13 Mo)
Technical Sheet
S000093176FR-14.pdf pdf (3.14 Mo)
1 document
Catalogue Commercial Page
ex223001_1015.pdf pdf (0.13 Mo)
2 documents
PEP
LGRP-01739-V01.01-FR.pdf pdf (0.91 Mo)
PEP
LGRP-01739-V01.01-EN.pdf pdf (0.95 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details