Management panel with 2 axes 1U
Linkeo
LEGRAND
Management panel with 2 axes 1U
REF. 646520
EAN.
3245066465203
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 482 mm |
Number of height units | 1 |
Colour | Black |
RAL-number | 9005 |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
Documentation
9 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION