| Number of fans | 2 |
|---|---|
| Operating voltage AC 50 Hz (Min-Max) | 230-230 V |
| Operating voltage AC 60 Hz (Min-Max) | 230-230 V |
| Voltage type | AC |
| Suitable for wall built-in | No |
| Built as slide-in ventilator | No |
| Air circulator | Yes |
| Roof ventilator | Yes |
| With filter | No |
| Volume flow, freeblowing | 180 m³/h |
| Rated power | 22 W |
| EMC-version | No |
| Degree of protection (IP) | IP20 |
| Mounting method | Screw mounting |
|---|---|
| Suitable for 19 inch rack mounting | No |
| Colour | Black |
| RAL-number | 7016 |
| Width | 345 mm |
| Height | 45 mm |
| Depth | 345 mm |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Prewired | Yes |