| Model | Cable guard rail |
|---|---|
| Material | Metal |
| Suitable for 19 inch mounting | No |
| Height | 1486 mm |
| Width | 300 mm |
| Length | 25 mm |
| Number of height units | 33 |
|---|---|
| Colour | Aluminium |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | Not applicable |
| Halogen free | Yes |
| Fitted with door or cover | No |