Skip to main content
Logo print

Set of two 19 inches uprights 42U

Linkeo LEGRAND

Set of two 19 inches uprights 42U

REF. 646342 EAN. 3245066463421
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model 482.6 mm (19 inch) profile
Suitable for enclosure building width 0 mm
Suitable for enclosure building height 1870 mm
Suitable for enclosure building depth 0 mm
Width 31 mm
Height 1870 mm
Depth 50 mm
Material Metal
Colour Stainless steel
RAL-number 0
Halogen free Yes

Documentation

5 documents
Technical Sheet
F02420EN-01.pdf pdf (2.28 Mo)
Technical Sheet
F02421FR-01.pdf pdf (2.29 Mo)
Technical Sheet
F02420FR-01.pdf pdf (2.28 Mo)
Instruction Use
LE09826AA-02.pdf pdf (1.38 Mo)
Instruction Use
LE09825AA-03.pdf pdf (1.09 Mo)
2 documents
Catalogue Commercial Page
ex223001_0943.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0944.pdf pdf (0.14 Mo)