Skip to main content
Logo print

DLP-S mini-trunking 40x40mm. Length 2m

DLP-S LEGRAND

DLP-S mini-trunking 40x40mm. Length 2m

REF. 638180 EAN. 3245066381800
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 40 mm
Width 40 mm
Length 2000 mm
Useful cross section 1337 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour White
Transparent No
RAL-number 9003
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Bottom perforation
Cover model Loose
With cable fixing clip No
With protective foil No
With duct connector No
Delivery on roll No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK06
Operating / setting temperature 15-60 °C
Storage temperature -25-60 °C

Documentation

2 documents
Technical Sheet
F01197EN-07.pdf pdf (2.05 Mo)
Technical Sheet
F01197FR-05.pdf pdf (2.05 Mo)
2 documents
Catalogue Commercial Page
ex223001_1052.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1053.pdf pdf (0.06 Mo)
2 documents
PEP
LGRP-01518-V01.01-EN.pdf pdf (0.62 Mo)
Agreement
NF-1129 (1.02 Mo)