
External angle for DLP-S mini-trunking 50x20mm
DLP-S
LEGRAND
External angle for DLP-S mini-trunking 50x20mm
REF. 638162
EAN.
3245066381626
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 20 mm |
---|---|
Width | 50 mm |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
---|---|
Type of fastening | Snap on |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | Other |
degree of impact strength (IK) | Other |
With protective foil | No |
Operating / setting temperature | 15-60 °C |
Storage temperature | -5-60 °C |
Documentation
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
PEP
SELECT AN ACTION