| Height | 16 mm |
|---|---|
| Width | 32 mm |
| Length | 2000 mm |
| Usable cross section | 395 mm² |
| Material | Plastic |
| Material quality | Polyvinyl chloride (PVC) |
| Halogen free | No |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Suitable for circuit integrity | No |
| Colour | White |
| Transparent | No |
| RAL-number | 9003 |
| Number of permanent partitions | 0 |
|---|---|
| Number of plug-in partitions | 0 |
| Type of fastening | Self-adhesive |
| Cover model | Loose |
| With cable fixing clip | No |
| With protective foil | No |
| With duct connector | No |
| Delivery on roll | No |
| Degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK06 |
| Operating / setting temperature | 15-60 °C |
| Storage temperature | -25-60 °C |