Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 6 380 72

Support for 45 mm wiring devices for DLP-S universal trunking with 75 mm cover - for 4 modules

New

Support for 45 mm wiring devices for DLP-S universal trunking with 75 mm cover - for 4 modules

  • Pack (number of units) 5
  • Volume (dm3) 3.218
  • Weight (g) 337.00

Substitution references

No substitute reference

Product characteristics
Supports for 45 mm wiring devices
  • For mounting Arteor wiring accessories
  • Clip-on supports, which can be fitted side by side
  • Supplied with white finishing plate
  • For cover 75 mm width
  • For 4 modules
General characteristics
Rigid cover DLP-S universal trunking 190 x 50 - 75 mm cover
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.