| Suitable for wall duct width | 160 mm |
|---|---|
| Suitable for depth of wall duct | 50 mm |
| Cover width | 75 mm |
| Model | Duct joint cover |
| Shape | Symmetric |
| Type of fastening | Self-adhesive |
| Material | Plastic |
|---|---|
| Material quality | Acrylonitrile butadiene styrene (ABS) |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Colour | White |