End-cap for Snap-on DLP-S trunking 100x50mm
DLP-S
LEGRAND
End-cap for Snap-on DLP-S trunking 100x50mm
REF. 638035
EAN.
3245066380353
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 52 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Colour | White |
RAL-number | 9003 |
With protective foil | No |
Degree of protection (IP) | IP3X |
Operating / setting temperature | 15-60 °C |
Degree of impact strength (IK) | IK07 |
Height | 103.2 mm |
Storage temperature | -25-60 °C |
Documentation
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION