
End-cap for Snap-on DLP-S trunking 85x50mm
DLP-S
LEGRAND
End-cap for Snap-on DLP-S trunking 85x50mm
REF. 638025
EAN.
3245066380254
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Symmetric |
---|---|
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Untreated |
Colour | White |
RAL-number | 9010 |
With protective foil | No |
Width | 85 mm |
Depth | 50 mm |
Documentation
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION