
Cover joint 75mm
DLP-S
LEGRAND
Cover joint 75mm
REF. 638001
EAN.
3245066380018
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 85 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 75 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
---|---|
Material quality | ABS |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
Documentation
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION