Skip to main content
Logo print

Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 2m

LCS³ LEGRAND

Patch cord RJ45/RJ45 category 8 S/FTP LSZH aqua 2m

REF. 033703 EAN. 3414970981684
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type S/FTP
Category 8
Length 2 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Blue
Anti-kink sleeve None
Locking lever Yes
Colour anti-kink sleeve Other
Fire retardant version Yes
Cable construction 1x4
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Operating / setting temperature -20-60 °C
Storage temperature 0-50 °C
Cable nature for connection Flexible

Documentation

2 documents
Technical Sheet
S000107363EN-02.pdf pdf (0.13 Mo)
Technical Sheet
S000107363FR-02.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0977.pdf pdf (0.1 Mo)