RJ45 connector equipped with a rotating locking system. Suitable for category 6 U/UTP AWG 22 single-core cables up to AWG 26 and AWG multicore cables. It enables high speed data transmission.
| Model | Bus (jack) |
|---|---|
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Category | 6A (TIA) |
| Connection type | Insulation displacement connector |
| Special tool necessary | No |
| Suitable for round cable | Yes |
| Suitable for flat cable | No |
| Suitable for litz wire conductor | No |
| Suitable for solid conductors | Yes |
| Colour | Colourless |
| Transparent | No |
| Min. AWG-size | Other |
|---|---|
| Max. AWG-size | 22 |
| Width | 19.1 mm |
| Height | 29 mm |
| Depth | 37 mm |
| degree of impact strength (IK) | IK03 |
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Label space/information surface | No |
| Mounting method | Not applicable |
| Entry membrane gland type | Not applicable |