Skip to main content
Logo print

Keystone RJ 45 socket category 6 STP fast crimping connection

LCS² LEGRAND

Keystone RJ 45 socket category 6 STP fast crimping connection

REF. 033154 EAN. 3245060331542
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Bus (jack)
Type of connector RJ45 8(8)
Screened Yes
Category 6A (TIA)
Connection type Other
Special tool necessary No
Suitable for round cable Yes
Suitable for flat cable No
Suitable for solid conductors Yes
Colour Other
AWG-range 22-26
Width 19.1 mm
Height 29 mm
Depth 37 mm
Terminal marking indication Yes
Antimicrobial treatment No
Mounting method Not applicable

Documentation

2 documents
Instruction Use
LE02966AG.pdf pdf (0.94 Mo)
Technical Sheet
F01422EN-03.pdf pdf (1.41 Mo)
1 document
Catalogue Commercial Page
ex223001_0982.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-01128-V01.01-EN.pdf pdf (0.61 Mo)