Skip to main content
Logo print

Belanko S - 1 gang double pole water heater marking switch + neon + earth terminal - 20A - Ivory

Belanko S LEGRAND

Belanko S - 1 gang double pole water heater marking switch + neon + earth terminal - 20A - Ivory

REF. 617872 EAN. 3414971690387
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Beige
Colour of switch operator Beige
Label space/information surface Yes
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 33.6 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

2 documents
Technical Sheet
F02971EN-02.pdf pdf (0.48 Mo)
Instruction Use
LE13288AA.pdf pdf (1.45 Mo)
1 document
Catalogue Commercial Page
ex223001_0670.pdf pdf (0.06 Mo)
3 documents
Agreement
OC / CB-CN52143 (0.32 Mo)
Agreement
Agreement
OC / CB-CN46307 (0.36 Mo)