
Belanko S - 2 gang vertical shaver socket - Ivory
Belanko S
LEGRAND
Belanko S - 2 gang vertical shaver socket - Ivory
REF. 617818
EAN.
3414971985476
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element |
---|---|
Mounting method | Flush-mounted |
With hinged lid | No |
Voltage reversible | No |
Nominal voltage low value | 110 V |
Nominal voltage high value | 230 V |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Beige |
Transparent | No |
Device width | 86 mm |
Device height | 146 mm |
Device depth | 49 mm |
With built-in installation box | No |
---|---|
Min. depth of built-in installation box | 45 mm |
Built-in depth | 40 mm |
degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Connection type | Blade terminal |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Documentation
1 document
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-CNCVC2214
(0.46 Mo)
SELECT AN ACTION